IESNA:LM-63-2002
[TEST]P1345996
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-64)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R409050DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R40 optic, 5000K CCT AND, 90CRI , E3A301WMH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]615
TILT=NONE
1 -1 1 37 16 1 1 -0.25 -0.25 0
1 1 14.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
67.5 90 112.5 135 157.5 180
72.8 162.2 326.9 520.8 741.2 913.3 1091 1286.5 1453.3 1562.5
1571.3 1566.6 1633.2 1667 1660.2 1637.3 1553.1 1335.3 915.3 635.7
431.9 226.6 33.3 1 1 1 1 1 0.5 0.5
0.5 0.5 0.5 0 0 0 0
72.8 162.2 319.7 527.1 730.3 899.2 1077 1268.3 1442.4 1552.6
1567.2 1565.1 1628.5 1665.9 1655 1625.4 1537 1314.5 889.4 623.7
418.4 210 30.7 1 1 1 1 1 0.5 0.5
0.5 0.5 0.5 0 0 0 0
72.8 161.7 319.1 509.9 713.1 888.8 1053.6 1242.3 1416.4 1534.9
1562.5 1564 1625.9 1663.3 1645.6 1607.2 1508.4 1293.7 860.8 573.8
360.2 173.1 24.9 1 1 1 1 1 0.5 0.5
0.5 0.5 0.5 0 0 0 0
72.8 157 310.8 501.1 696 865.4 1032.8 1210.6 1379 1502.2
1551.6 1558.3 1607.2 1645.1 1611.9 1546.4 1434.1 1210.6 800.5 496.9
285.9 132 20.3 1 1 1 1 1 0.5 0.5
0.5 0.5 0.5 0 0 0 0
72.8 156.5 296.8 469.9 662.2 832.2 983.4 1162.8 1332.2 1466.8
1530.3 1544.3 1570.3 1593.1 1539.6 1450.2 1307.8 1066.1 684.6 381
202.7 82.1 18.2 1.6 1 1 1 0.5 0.5 0.5
0.5 0.5 0.5 0 0 0 0
72.8 155.9 278.1 447.5 622.2 780.7 925.7 1098.8 1269.8 1400.3
1483 1497.5 1498 1499.1 1421.6 1289.1 1062.4 792.2 479.8 254.2
121.6 50.9 14 1.6 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0 0 0
72.8 147.6 266.1 413.2 571.2 719.9 859.7 1015.1 1173.2 1311.9
1396.7 1409.1 1382.6 1337.9 1193.4 967.8 715.7 470.9 280.2 145
66.5 29.1 8.3 1 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0 0 0
72.8 145.5 246.9 383.1 517.7 648.2 765.1 899.8 1045.3 1171.6
1245.4 1256.3 1197.6 1055.7 843.1 620.6 419.5 259.4 146.1 71.7
35.9 15.6 3.6 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0 0
72.8 135.7 228.2 341 456.9 567.6 666.4 759.9 874.8 971
1030.7 1022.9 909.1 720.9 520.3 354 232.3 132.5 68.6 36.4
16.1 4.7 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0
72.8 128.9 208.4 301.5 398.2 482.9 554.1 612.3 675.7 733.4
761.5 717.8 587.4 424.1 284.3 184 106 58.2 32.7 15.1
3.6 0.5 0.5 0.5 0.5 0.5 0.5 1 0.5 1
0.5 1 0.5 0.5 0.5 0.5 0
72.8 98.2 121.1 139.8 150.2 149.7 138.8 119 94.6 71.7
53 39 28.1 19.2 12.5 7.3 2.1 0.5 0.5 0.5
0.5 0.5 1 1 1 1 1 1.6 1.6 1.6
1.6 1.6 1 1.6 1 1 0
72.8 71.7 65 55.1 45.2 35.9 27.5 20.8 15.6 10.9
7.8 5.2 3.1 1.6 1 0.5 0.5 1 1 1
1.6 1.6 1.6 1.6 1.6 2.1 2.1 2.1 2.1 2.1
1.6 1.6 1.6 1.6 1.6 1 0
72.8 53 37.9 26.5 18.2 12 7.8 5.2 3.6 2.6
2.1 1.6 1 1 1.6 1.6 1.6 2.1 2.1 2.1
2.6 2.6 2.6 3.1 2.6 2.6 2.6 2.6 2.6 2.6
2.1 2.1 1.6 1.6 1 1 0
72.8 41.1 24.9 14.6 8.8 6.2 4.7 3.6 2.6 2.1
2.1 1.6 1.6 1.6 2.1 2.1 2.1 2.6 3.1 3.6
3.6 3.6 4.2 4.2 4.2 3.6 3.6 3.6 3.1 3.1
2.6 2.1 1.6 1 1 0.5 0
72.8 35.3 19.2 10.4 7.3 5.7 4.2 3.6 3.1 2.6
2.6 2.1 2.1 2.6 2.6 3.1 3.1 3.6 4.2 4.7
4.7 5.2 5.2 5.2 5.2 5.2 5.2 4.7 4.2 3.6
3.1 3.1 2.1 1.6 1 0.5 0
72.8 34.8 18.2 9.9 6.8 5.2 4.2 3.6 3.1 2.6
2.6 2.6 2.6 2.6 3.1 3.1 3.6 4.2 4.7 4.7
5.2 5.7 5.7 5.7 5.7 5.2 5.2 4.7 4.2 4.2
3.6 3.1 2.1 1.6 1 0.5 0
